SPRACK9 February   2019 AM1705 , AM1707 , AM1806 , AM1808 , OMAP-L132 , OMAP-L137 , OMAP-L138 , TMS320C6742 , TMS320C6745 , TMS320C6746 , TMS320C6747 , TMS320C6748

 

  1.   OMAP-L13x/C674x/AM1x schematic review guidelines
    1.     Trademarks
    2. 1 Introduction
    3. 2 Recommendations Specific to OMAP-L1x/TMS320C674x/AM1x
      1. 2.1 EVM vs Data Sheet
      2. 2.2 Before You Begin
        1. 2.2.1 Documentation
        2. 2.2.2 Pinout
      3. 2.3 Critical Connections
        1. 2.3.1 Decoupling capacitors
        2. 2.3.2 Power
        3. 2.3.3 Ground
        4. 2.3.4 Clocking
        5. 2.3.5 Reset
        6. 2.3.6 Boot
        7. 2.3.7 Pin multiplexing
        8. 2.3.8 Debug
      4. 2.4 Peripherals
        1. 2.4.1 UART
        2. 2.4.2 EMAC
        3. 2.4.3 MMC/SD
        4. 2.4.4 EMIF
          1. 2.4.4.1 NAND
          2. 2.4.4.2 NOR
          3. 2.4.4.3 DDR2/mDDR
        5. 2.4.5 SPI
        6. 2.4.6 I2C
        7. 2.4.7 McASP
          1. 2.4.7.1 Audio
        8. 2.4.8 USB
          1. 2.4.8.1 USB0 (USB 2.0 OTG)
          2. 2.4.8.2 USB1 (USB 1.1 OHCI)
          3. 2.4.8.3 Unused USB pins
          4. 2.4.8.4 USB Board Design Guidelines
            1. 2.4.8.4.1 Cautionary note - USB PHY off while host is still powered on
        9. 2.4.9 Other
          1. 2.4.9.1 Signal Visibility
          2. 2.4.9.2 Voltage Level Changes
          3. 2.4.9.3 Signal Terminations
          4. 2.4.9.4 Ground Symbols
          5. 2.4.9.5 Power Symbols
    4. 3 BGA PCB Design
    5. 4 Power Management Solutions
    6. 5 References
  2.   A XDS Connector Design Checklist
    1.     A.1 XDS Connector Design
  3.   B Connecting NOR Flash to OMAP-L138
    1.     B.1 Connecting Memory Devices <32 MB
    2.     B.2 Connecting Memory Devices >32 MB

Reset

Make sure that reset is kept asserted as the power supplies are ramping. You must not release the processor from reset until all the proper voltage/clocking is in place, as specified by the device-specific data sheet. Conversely, make sure that something on the board is actually RELEASING the device from reset once power and clocks are stable.

A useful tip is to place a 0.1 µF cap near the reset pin to help avoid ESD-induced resets.

Also, having a reset button on your board can be helpful for development.