SPRAD59 October   2023 TMS320F280039

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Key Differences Between DCAN and MCAN
  6. Module Initialization
    1. 3.1 DCAN Initialization
    2. 3.2 MCAN Initialization
    3. 3.3 Initialization sequence
    4. 3.4 Code Snippets for Module Initialization
  7. Bit Timing Configuration
  8. Message RAM Configuration
  9. Interrupt handling
    1. 6.1 MCAN Interrupt Sources
    2. 6.2 DCAN Interrupt Handling
    3. 6.3 MCAN Interrupt Handling
  10. Transmitting data
    1. 7.1 Basic Transmission Process
      1. 7.1.1 Transmission with DCAN
      2. 7.1.2 Transmission with MCAN
    2. 7.2 MCAN Vs DCAN Transmit Procedural Differences
    3. 7.3 MCAN Transmit Concepts
      1. 7.3.1 Tx Event FIFO
  11. Receiving Data
    1. 8.1 Introduction to Reception
    2. 8.2 Basic Reception Process
      1. 8.2.1 DCAN Reception
      2. 8.2.2 MCAN Reception
    3. 8.3 Filter Elements
      1. 8.3.1 Filter Element Structure
    4. 8.4 Rx Buffer
      1. 8.4.1 Receiving in Rx Buffer
    5. 8.5 Rx FIFO
      1. 8.5.1 Receiving in Rx FIFO
    6. 8.6 Receiving High Priority Messages
  12. Avoiding network errors
  13. 10References

Rx Buffer

Rx Buffer Elements are defined structures which are stored within the Message RAM. The module can be configured to have up to 64 elements.

The starting address of the Rx Buffer Section is stored in MCAN_RXBC.RBSA register and subsequent regions within this section are calculated based on the Rx Buffer Element number in consideration by the module.