The necessary hardware equipment to perform
ISP tuning for a raw camera includes:
- AM62A Starter Kit EVM
(SK EVM) or a custom board with the AM62A SOC. For the complete EVM setup, see the AM62A SK EVM Quick Start Guide.
- The camera and all necessary accessories to
connect the camera to the AM62A SK EVM. For how to connect an IMX219 camera to the EVM, see
the AM62A Academy. From the Academy main page, go to "Evaluating
Linux" -> "Tour of TI Linux" -> "Camera".
- A light box:
- With calibrated light sources,
typically ranging from 2700K to 6500K at least
- More light sources are needed if wider
range of color temperatures is required
- An XRite Color Checker Chart. Different
chart sizes may be needed depending on the setup.
- A light meter and/or a chroma meter for
monitoring and recording lighting conditions.
- Tripods or mounts as needed to hold the
camera securely at a desired position. #GUID-F12F3617-654E-4E7F-AE42-3ABD665A98EB shows an example of such setup.