SPRADD9 September   2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Optimized ePWM Configurations
    1. 1.1 Cycle by Cycle (CBC) Protection
    2. 1.2 Reverse Current Control
    3. 1.3 ePWM Configurations Proposed
  5. 2How to Better Use the CMPSS for Totem Pole PFC
  6. 3How to Control the Slow Frequency MOSFETs
  7. 4How to Implement Reliable Zero-Crossing Detection
  8. 5How to Implement 2 Phase Interleaved Control
  9. 6References

Reverse Current Control

As discussed in Control challenges in a totem-pole PFC, large reverse current is generated when input AC voltage drops, and the power stored in the output capacitor is discharged and the hold-up time can no longer be assured. Another condition is the light load operation, when CCM operation changes to discontinuous conduction mode (DCM), in order to improve the light load efficiency. Thus, in either condition, it is required to fast detect the reverse current and then shut down the sync switches, or all the switches for simplicity, as shown in Figure 1-5.

GUID-20230825-SS0I-C5PL-RSQM-X8X648QP6B1C-low.svg Figure 1-5 Reverse Current Control