SPRADF7 November   2023 AM623 , AM625 , AM62P , AM68A , AM69A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Display Parallel Interface
  6. 3Display Serial Interface
  7. 4OpenLDI/Low Voltage Differential Signaling
  8. 5Embedded Display Port
  9. 6Summary
  10. 7References

OpenLDI/Low Voltage Differential Signaling

OpenLDI/Low Voltage Differential Signaling (LVDS), a variation of LVDS, is a differential signaling technology primarily used for high-speed data transmission. Compared to DPI, LVDS minimizes the number of signal lines needed and supports long cable lengths, making LVDS a popular choice for large screen displays and industrial applications.

LVDS interfaces offer robustness against electrical noise, power efficiency, and high data rates. These features make LVDS designed for high-speed, high-resolution display systems. LVDS is commonly found in HDTVs, high-resolution monitors, laptops, and medical imaging devices.

However, compared to DSI, LVDS interfaces consume more power and require more physical connections, making them less designed for compact and power-constrained applications.