SPRUIT1B May 2020 – November 2020
Common processor board has dedicated EVM configuration switch (SW3) shown in Figure 3-4 to set the various functions of EVM peripherals. The Configuration DIP Switch (SW3) is placed on Top side of CPB right below the USB Type C port.
Figure 3-4 EVM Configuration DIP
SwitchThis switch includes configuration options for the expansion board. EVM Board ID EEPROM Write Protect function and Motor Control/Boosterpack Mux selection is defined by EVM Configuration DIP Switch SW3 Bit 9 and 8, respectively, as described in Table 3-1.
| Switch Name | Default Condition | Signal | Operation |
|---|---|---|---|
| SW3.8 | ON | INFO_CAM_VIO_SEL | ‘0’ (OFF) = PWM Signals connects to “Motor Control Header” ‘1’ (ON) = PWM Signals connects to “Boosterpack Header” |
| SW3.9 | ON | BOARDID_EEPROM_WP | Sets EVM’s configuration EEPROM Write Protection ‘0’ (OFF) = Configuration EEPROM can be updated 1’ (ON) = Configuration EEPROM cannot be updated/protected |