SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
Move 32-Bit Value from Memory to the MSTF Register
| MSTF | CLA status register |
| mem32 | 32-bit source memory location |
LSW: mmmm mmmm mmmm mmmm
MSW: 0111 0111 0000 addr Move from memory to the CLA's status register MSTF. This instruction is most useful when nesting function calls (using MCCNDD).
MSTF = [mem32]; This instruction modifies the following flags in the MSTF register:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | Yes | Yes | Yes | Yes | Yes |
Loading the status register can overwrite all flags and the RPC field. The MEALLOW field is not affected.
This is a single-cycle instruction.