SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
The free data format can be enabled by setting I2CMDR. FDF = 1.
In this format (see Figure 26-12), the first byte after a START condition (S) is a data byte. An ACK bit is inserted after each data byte, which can be from 1 to 8 bits, depending on the BC field of I2CMDR. No address or data-direction bit is sent. Therefore, the transmitter and the receiver must both support the free data format, and the direction of the data must be constant throughout the transfer.
MST | FDF | I2C Module State | Function of TRX |
---|---|---|---|
0 | 0 | In slave mode but not free data format mode | TRX is a don’t care. Depending on the command from the master, the I2C module responds as a receiver or a transmitter. |
0 | 1 | In slave mode
and free data format mode |
The free data format mode requires that the I2C module remains the transmitter or the receiver throughout the transfer. TRX identifies the role of the I2C module: |
TRX = 1: The I2C module is a
transmitter. TRX = 0: The I2C module is a receiver. |
|||
1 | 0 | In master
mode but not free data format mode |
TRX = 1: The I2C module is a
transmitter. TRX = 0: The I2C module is a receiver. |
1 | 1 | In master
mode and free data format mode |
TRX = 0: The I2C module is a
receiver. TRX = 1: The I2C module is a transmitter. |