SPRUJ87 june 2023
Based on available LaunchPad I/O pinout, and specific MCU peripheral availability, each AM2x LaunchPad supports a subset of the overall available features made available by this BP-AM2BLDCSERVO BoosterPack.
Additionally, only a subset of available hardware features have been fully incorporated into the AM243 and AM263 MCU SDK or made available through demo application through dev.ti.com. These supported, unsupported and future features are outlined in the tables below. These tables are updated a new features are tested and made available.
| Feature | AM243x LaunchPad LP-AM243 Rev E3 |
AM243x LaunchPad LP-AM243 Rev A |
|---|---|---|
| Axis-1 BLDC Driver | Yes | Yes |
| Axis-2 BLDC Driver | No | Yes |
| Axis-1 SDFM Current Feedback | Yes | Yes |
| Axis-2 SDFM Current Feedback | No | Yes |
| Axis-1 Current Feedback | No | No |
| Axis-2 Current Feedback | No | No |
| Axis-1 Absolute Position Encoder | Yes | Yes |
| Axis-2 Absolute Position Encoder | No | Yes |
| Axis-1 Resolver Position | No | No |
The below table captures the planned features as testing, MCU SDK development and demo application work continue with this kit.
| Feature | AM263x LaunchPad LP-AM263 Rev E2 |
AM263x LaunchPad LP-AM263 Rev A |
|---|---|---|
| Axis-1 BLDC Driver | Yes | Yes |
| Axis-2 BLDC Driver | No | Yes |
| Axis-1 SDFM Current Feedback | Yes | Yes |
| Axis-2 SDFM Current Feedback | No | Yes |
| Axis-1 Current Feedback | No | No |
| Axis-2 Current Feedback | No | No |
| Axis-1 Absolute Position Encoder | Yes | Yes |
| Axis-2 Absolute Position Encoder | No | Yes |
| Axis-1 Resolver Position | No | No |