SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The TBCLKSYNC bit in the peripheral clock enable registers allows all users to globally synchronize all enabled MCPWM modules to the time-base clock (TBCLK). When set, all enabled MCPWM module clocks are started with the first rising edge of TBCLK aligned. For synchronized TBCLKs, the prescalers for each MCPWM module must be set identically.
The proper procedure for enabling MCPWM clocks is as follows: