SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
At any point, whether or not the SOCs have been configured to accept a specific trigger, a software trigger can set the SOCs to be converted. This is accomplished by writing bits in the ADCSOCFRC1 register.
Software triggering of the previous example without waiting for the CPU1 Timer 2 to generate the trigger can be accomplished by the statement:
AdcaRegs.ADCSOCFRC1.all = 0x000F; //set SOC flags for SOC0 to SOC3