SPRUJD8 June 2024
The EVM includes power monitoring and measurement capability for 32 discrete power rails, giving user critical power usage details for optimizing the processor application. The on-board analog-to-digital converters (INA226) are accessed via I2C. The processor can access using I2C1. The test automation [J50] can access the I2C bus, or can be accessed externally via 5-pin header [J30]. Due to the number of rails, the ADCs are split across two I2C buses. Selection of the buses is done via mux setting (see Section 2.7.4).
| Bus #1 Address | Power Rail | Nom V | Shunt Value | Bus #2 Address | Power Rail | Nom V | Shunt Value |
|---|---|---|---|---|---|---|---|
| 0x40 | Processor MCU VDD (VDD_MCU_0V85) | 0.85V | 10m-ohm | 0x40 | Processor IO at 1.8V (VDD_IO_1V8) | 1.8V | 10m-ohm |
| 0x41 | Processor MCU RAM (VDD_MCU_RAM_0V85) | 0.85V | 10m-ohm | 0x41 | Processor IO at 3.3V (VDD_IO_3V3) | 3.3V | 10m-ohm |
| 0x42 | (VDA_MCU_1V8) | 1.8V | 10m-ohm | 0x42 | Processor Dual Voltage IO (VDD_SD_DV) | DV | 10m-ohm |
| 0x43 | Processor MCU IO at 3.3V (VDD_MCUIO_3V3) | 3.3V | 10m-ohm | 0x43 | LPDDR4 Memory (VDD1) (VDD1_DDR_1V8) | 1.8V | 10m-ohm |
| 0x44 | Processor MCU IO at 1.8V (VDD_MCUIO_1V8) | 1.8V | 10m-ohm | 0x44 | (VDD_DDR_SOC_1V1) | 1.1V | |
| 0x45 | (VDD_CORE_0V8) | N/A | N/A | 0x45 | (VCCA_3V3_CORE) | 3.3V | 5m-ohm |
| 0x46 | (VDD_RAM_0V85) | 0.85V | 10m-ohm | 0x46 | MCU Peripherals at 1.8V (VSYS_MCUIO_1V8) | 1.8V | 10m-ohm |
| 0x47 | (VDD_GPIORET_WK_0V8) | 0.8V | 10m-ohm | 0x47 | MCU Peripherals at 3.3V (VSYS_MCUIO_3V3) | 3.3V | 10m-ohm |
| 0x48 | (VDD_CPU_AVS) | N/A | N/A | 0x48 | (VSYS_IO_1V8) | 1.8V | 10m-ohm |
| 0x49 | (VSYS_GPIORET_IO_3V3) | 3.3V | 10m-ohm | 0x49 | (VSYS_IO_3V3) | 3.3V | 10m-ohm |
| 0x4A | Processor LPDDR IO (VDD_DDR_1V1) | N/A | N/A | 0x4A | (VCC_12V0_N) | 12V | ??m-Ohm |
| 0x4B | (VDD_PHYCORE_0V8) | 0.8V | 10m-ohm | 0x4B | (VSYS_5V0) | 5V0 | |
| 0x4C | (VDA_PLL_1V8) | 1.8V | 10m-ohm | 0x4C | (VSYS_3V3) | 3V3 | |
| 0x4D | (VDA_PHY_1V8) | 1.8V | 10m-ohm | 0x4D | (VCCA_3V3_DDR) | 3.3V | 10m-ohm |
| 0x4E | (VDA_USB_3V3) | 3.3V | 10m-ohm | 0x4E | (VDA_DLL_0V8) | 0.8V | 10m-ohm |
| 0x4F | (VDD_GPIORET_IO_3V3) | 3.3V | 10m-ohm | 0x4F | (VCCA_3V3_CPU_AVS) | 3.3V | 5m-ohm |