SPRUJD8 June 2024
The EVM supports up to two LIN Bus interfaces. The Local Interconnect Network (LIN) is a single wire bidirectional bus used for low speed in-vehicle networks. The two EVM interfaces are supported on a 4-pin, 2.54mm pitch header [J28]. The interface meets LIN 2.2A and ISO/DIS17987-4.2 physical standards, and supports rates up to 100kbps, and is designed to support 12V applications. Each LIN interface has option of being controller or target. See Section 2.4.2 for configuration details.
| Pin # | Pin Name | Description | Direction |
|---|---|---|---|
| 1 | VBUS_LIN | LIN Bus Power (4V-45V) | Input (optional) |
| 2 | LIN #1 | Interface using UART6 | Bi-Dir |
| 3 | LIN #2 | Interface using UART9 | Bi-Dir |
| 4 | GND | Ground |