SPRUJD8 June 2024
The EVM supports two separate power input connectors [J7] [J3], either of which can be used to power the system. (Note both must not be used as the same time, as connecting power supply outputs together can cause damage to the EVM and power supplies.) The input can accept a wide range of voltages (20 to 48 VDC). The exact power required for the EVM is largely dependent on the application and connected peripherals. There are many power supply manufactures and models available in the market, and testing the EVM with every combination is not possible. The table below lists several recommended supplies tested with the EVM.
| Manufacturer | Part #/Model # | Description | Ordering Information |
|---|---|---|---|
| CUI Inc. | SDI120-24-UC-P51 | AC/DC DESKTOP ADAPTER 24V 120W | 102-4664-ND [Digikey part#] |
| CUI Inc. | SDI160-48-UC-P51 | AC/DC DESKTOP ADAPTER 48V 158W | SDI160-48-UC-P51-ND [Digikey part#] |
A green power led [LD4] is illuminated when a valid power source is connected to either power input. A red power led [LD5] is illuminated when a power source not within the correct voltage range (less than 22 VDC or greater than 52 VDC).