SPRUJE9 August   2025 F28E120SB , F28E120SC , TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between F280015x, F280013x, and F28E12x
    1. 1.1 F280015x, F280013x, and F28E12x Feature Comparison
      1. 1.1.1 F28E12x, F280013x and F280015x Superset Device Comparison
  5. 2PCB Hardware Changes
    1. 2.1 PCB Hardware Changes for the 80-Pin PN, 64-Pin PM and 48-Pin PT or PHP Packages
    2.     F28E12x vs F280013x vs F280015x Pinout Difference Compatibility
    3.     F28E12x vs F280013x vs F280015x Pinout Difference Compatibility
  6. 3Feature Differences for System Consideration
    1. 3.1 New Modules in F28E12x
      1. 3.1.1 Programmable Gain Amplifier (PGA)
    2. 3.2 Communication Module Changes
    3. 3.3 Control Module Changes
    4. 3.4 Analog Module Differences
      1. 3.4.1 Analog Module Register Differences
      2. 3.4.2 ADC Module Changes
      3. 3.4.3 CMPSS Module Variants
    5. 3.5 Other Device Changes
      1. 3.5.1 PLL
      2. 3.5.2 Clock Sources
      3. 3.5.3 PIE Channel Mapping
        1. 3.5.3.1 F28E12x vs. F280015x PIE Channel Map Differences
        2. 3.5.3.2 F28E12x vs. F280013x PIE Channel Map Differences
      4. 3.5.4 Boot ROM
    6. 3.6 Power Management
      1. 3.6.1 LDO/VREG
      2. 3.6.2 POR/BOR
      3. 3.6.3 Power Consumption
    7. 3.7 Memory Module Changes
    8. 3.8 GPIO Multiplexing Changes
      1. 3.8.1 F28E12x vs. F280013x GPIO Mux Changes
      2. 3.8.2 F28E12x vs. F280015x GPIO Mux Changes
    9. 3.9 Analog Multiplexing Changes
  7. 4Application Code Migration From F280015x or F280013x to F28E12x
    1. 4.1 C2000Ware Header Files
    2. 4.2 Linker Command Files
    3. 4.3 C2000Ware Examples
  8. 5Specific Use Cases Related to F28E12x New Features
    1. 5.1 PGA
  9. 6EABI Support
    1. 6.1 Flash API
  10. 7References

ADC Module Changes

F280013x and F280015x devices share the same ADC module with identical core and wrapper structures; however, the ADC module in F28E12x is different in terms of number of interrupts, number of post-processing blocks (PPBs), hardware-oversampling functionality and so on. The differences in features between the ADC modules are summarized in Table 3-6.

Table 3-5 ADC Module Feature Comparison in Between F280013x/15x and F28E12x Devices
Devices F280013x/15x F28E12x
Number of interrupt 4 3
Number of PPBs 4 3
Hardware oversampling No Yes
Burst mode Yes No
Trigger-to-sample delay capture Yes No