SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Table 12-40 lists the memory-mapped registers for the ERAD_CRC_REGS registers. All register offset addresses not listed in Table 12-40 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Write Protection | Section |
|---|---|---|---|---|
| 0h | CRC_CURRENT | CRC_CURRENT | Go | |
| 4h | CRC_SEED | CRC SEED value | EALLOW | Go |
| 8h | CRC_QUALIFIER | CRC_QUALIFIER | EALLOW | Go |
Complex bit access types are encoded to fit into small table cells. Table 12-41 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
CRC_CURRENT is shown in Figure 12-33 and described in Table 12-42.
Return to the Summary Table.
Current computed CRC value
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CRC_CURRENT | |||||||||||||||||||||||||||||||
| R-0h | |||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | CRC_CURRENT | R | 0h | Reads the current CRC value Reset type: SYSRSn |
CRC_SEED is shown in Figure 12-34 and described in Table 12-43.
Return to the Summary Table.
CRC SEED value
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CRC_SEED | |||||||||||||||||||||||||||||||
| R/W-0h | |||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | CRC_SEED | R/W | 0h | CRC Seed Register Reset type: SYSRSn |
CRC_QUALIFIER is shown in Figure 12-35 and described in Table 12-44.
Return to the Summary Table.
CRC compute enable register
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CRC_QUALIFIER | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-5 | RESERVED | R | 0h | Reserved |
| 4-0 | CRC_QUALIFIER | R/W | 0h | 0000 = No Qualifier, every valid event is qualified for CRC computation 00001 = CRC Compute Qualified by HWBP_EVENT1 00010 = CRC Compute Qualified by HWBP_EVENT2 00011 = CRC Compute Qualified by HWBP_EVENT3 00100 = CRC Compute Qualified by HWBP_EVENT4 00101 = CRC Compute Qualified by HWBP_EVENT5 00110 = CRC Compute Qualified by HWBP_EVENT6 00111 = CRC Compute Qualified by HWBP_EVENT7 01000 = CRC Compute Qualified by HWBP_EVENT8 01001 = CRC Compute Qualified by HWBP_EVENT_OR1 01010 = CRC Compute Qualified by HWBP_EVENT_OR2 01011 = CRC Compute Qualified by HWBP_EVENT_OR3 01100 = CRC Compute Qualified by HWBP_EVENT_OR4 01101 = CRC Compute Qualified by HWBP_EVENT_AND1 01110 = CRC Compute Qualified by HWBP_EVENT_AND2 01111 = CRC Compute Qualified by HWBP_EVENT_AND3 10000 = CRC Compute Qualified by HWBP_EVENT_AND4 Others = No Qualifier, every valid event is qualified for CRC computation Reset type: SYSRSn |