SPRZ455D december 2020 – june 2023 DRA829J , DRA829J-Q1 , DRA829V , TDA4VM , TDA4VM-Q1
ADVANCE INFORMATION
Recommended POST selection via MCU_BOOTMODE[09:08]
The MCU_BOOTMODE[09:08] pins can be used to configure the Power-on-Selftest (POST) mode of operation. The effect of the MCU_BOOTMODE[09:08] depends on the TI factory setting for internal efuse override control. The options defined in the TRM are:
The recommended MCU_BOOTMODE[09:08] settings depends on the Device Type, as summarized in the Workaround section.
The Device Type is identified by the part number Y/Device Type designator, which is described in the SoC Data Manual chapter 10. This is illustrated in the following diagram:
For Device Type = C, 5, D
For Device Type = G, 0