SPRZ487G May   2022  – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2330
      3.      i2372
      4.      i2424
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2103
      5.      i2134
      6.      i2189
      7.      i2196
      8.      i2232
      9.      i2244
      10.      i2310
      11.      i2311
      12.      i2327
      13.      i2328
      14.      i2279
      15.      i2307
      16.      i2320
      17.      i2329
      18.      i2208
      19.      i2249
      20.      i2278
      21.      i2312
      22.      i2366
      23.      i2371
      24.      i2253
      25.      i2283
      26.      i2383
      27.      i2401
      28.      i2407
      29.      i2409
      30.      i2410
      31.      i2413
      32.      i2414
      33.      i2415
      34.      i2416
      35.      i2417
      36.      i2418
      37.      i2419
      38.      i2420
      39.      i2421
      40.      i2422
      41.      i2423
      42.      i2435
      43.      i2431
      44.      i2457
      45.      i2160
      46.      i2436
      47.      i2482
      48.      i2464
  4.   Trademarks
  5.   Revision History

i2421

Boot: fatTiny GPT handling causes data abort

Details:

Attempting to boot from a GPT formatted filesystem causes the Public ROM (R5) to go into a Data Abort.At which point boot would hang until the Watchdog timer kicks in.

Workaround(s):

This GPT partition table type is not supported, make sure the partition table is MBR and the boot partition type is FAT.