SPRZ544A March   2023  – December 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2134
      5.      i2189
      6.      i2196
      7.      i2199
      8.      i2208
      9.      i2249
      10.      i2278
      11.      i2279
      12.      i2310
      13.      i2311
      14.      i2312
      15.      i2366
      16.      i2371
      17.      i2120
      18.      i2137
      19.      i2190
      20.      i2253
      21.      i2373
      22.      i2383
      23.      i2401
      24.      i2407
      25.      i2409
      26.      i2410
  4.   Trademarks
  5.   Revision History

Usage Notes and Advisories Matrices

Usage Notes Matrix lists all usage notes and the applicable silicon revision(s). Advisories Matrix lists all advisories, modules affected, and the applicable silicon revision(s).

Table 1-1 Usage Notes Matrix
ID DESCRIPTION SILICON REVISIONS AFFECTED
AM62Ax 1.0
Boot i2372 — ROM doesn't support select multi-plane addressing schemes in Serial NAND boot YES
OSPI i2351 — OSPI: Controller does not support Continuous Read mode with NAND Flash YES
Table 1-2 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
AM62Ax 1.0
Boot i2366— Boot: ROM does not comprehend specific JEDEC SFDP features for 8D-8D-8D operation YES
Boot i2371— Boot: ROM code may hang in UART boot mode during data transfer YES
Boot i2410— Boot: ROM may fail to boot due to i2409 YES
c71x i2199 — C71x: SE returning incorrect data when non-aligned transposed stream crosses AM1 circular buffer boundary YES
C7x i2120 — C71x: SE returning incorrect data when non-aligned transposed stream crosses AM1 circular buffer boundary YES
CSI_RX i2190 — CSI_RX_IF may enter unknown state following an incomplete frame YES
CPSW i2208 — CPSW: ALE IET Express Packet Drops YES
CPSW i2401 — CPSW: Host Timestamps Cause CPSW Port to Lock up YES
DSS i2097 — DSS: Disabling a layer connected to Overlay may result in synclost during the next frame YES
ECC_AGGR i2049 — ECC_AGGR: Potential IP Clockstop/Reset Sequence Hang due to Pending ECC Aggregator Interrupts YES
Interrupt Aggregator i2196 — IA: Potential deadlock scenarios in IA YES
MCAN i2278 — MCAN: Message Transmit order not guaranteed from dedicated Tx Buffers configured with same Message ID YES
MCAN i2279 — MCAN: Specification Update for dedicated Tx Buffers and Tx Queues configured with same Message ID YES
MMCHS i2312 — MMCHS HS200 and SDR104 Command Timeout Window Too Small YES
OSPI i2189 — OSPI: Controller PHY Tuning Algorithm YES
OSPI i2249 — OSPI: Failing OSPI DDR PHY Internal Pad Loopback and No Loopback timing modes YES
OSPI i2383 — OSPI: 2-byte address is not supported in PHY DDR mode YES
PRG i2253 —PRG: CTRL_MMR STAT registers are unreliable indicators of POK threshold failure YES
PSIL i2137 — PSIL: Clock stop operation can result in undefined behavior YES
RAT i2062 — RAT: Error Interrupt Triggered Even When Error Logging Disable Is Set YES
RESET i2407— RESET: MCU_RESETSTATz unreliable when MCU_RESETz is asserted low YES
USART i2310 — USART: Erroneous triggering of timeout interrupt YES
USART i2311 — USART Spurious DMA Interrupts YES
USB i2134 — USB: 2.0 Compliance Receive Sensitivity Test Limitation YES
USB i2409 — USB: USB2 PHY locks up due to short suspend YES
VPU i2373 — VPU: VPU's interrupt is not routed to A53 YES