SPRZ544A March   2023  – December 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2134
      5.      i2189
      6.      i2196
      7.      i2199
      8.      i2208
      9.      i2249
      10.      i2278
      11.      i2279
      12.      i2310
      13.      i2311
      14.      i2312
      15.      i2366
      16.      i2371
      17.      i2120
      18.      i2137
      19.      i2190
      20.      i2253
      21.      i2373
      22.      i2383
      23.      i2401
      24.      i2407
      25.      i2409
      26.      i2410
  4.   Trademarks
  5.   Revision History

i2372

Boot: ROM doesn't support select multi-plane addressing schemes in Serial NAND boot

Details:

The ROM bootloader does not support certain multi-plane Serial SPI NAND flash memories that require the read from cache/buffer command to comprehend changing the cache/buffer/plane number to access the correct data.

Workaround(s):

Carefully review the addressing requirements of a candidate flash memory for references to a special bit for selecting a plane/buffer/cache in the read from cache/buffer command. Do not use memories that have such a requirement.