SWRA574B October   2017  – February 2020 AWR1243 , AWR2243

 

  1.   AWR2243 Cascade
    1.     Trademarks
    2. 1 Cascaded AWR2243 System
    3. 2 Synchronization of AWR2243 Chips
      1. 2.1 20 GHz (FMCW) RF LO Sync
      2. 2.2 Digital Frame Sync
        1. 2.2.1 Frame (Burst) and Chirp Timing in AWR2243
        2. 2.2.2 Frame (Burst) and Chirp Timing in a Cascaded System
        3. 2.2.3 Inter Chip Imbalance of Digital Sync Timing
      3. 2.3 40 MHz (System) Reference Clock Synchronization
    4. 3 Connectivity
      1. 3.1 20 GHz LO Sync Pins Connectivity
      2. 3.2 DIG_SYNC Connectivity
      3. 3.3 40 MHz (System) Reference Clock Connectivity
    5. 4 20 GHz LO Sync Link Budget
    6. 5 Software Messaging
      1. 5.1 Configuration of Devices
      2. 5.2 Configuration of Frames
        1. 5.2.1 Similar Configuration Across AWR2243 Devices
        2. 5.2.2 Dissimilar Configuration Across AWR2243 Devices
      3. 5.3 Triggering of Frames
      4. 5.4 Example Usage
      5. 5.5 Other Usages
    7. 6 Advantages of AWR2243 Cascading System
    8. 7 References
  2.   Revision History

Dissimilar Configuration Across AWR2243 Devices

The TX channel enables, BPM configuration given through chirp configuration messages may differ across the AWR2243 devices during the same chirp. The same is true for TX phase shift setting too if per-chirp phase shift is enabled. Variations in parameters such as RX gain and TX power are also acceptable through dissimilar profile configuration messages across the AWR2243 devices.