SWRA647A January   2019  – September 2020 CC3130 , CC3135

 

  1.   Trademarks
  2. 1Production Line Overview
  3. 2Programming the CC313x in the Production Line
  4. 3Creating the Gang Image
  5. 4Programming Directly Through SPI
  6. 5Programming Over UART
    1. 5.1 Using the Uniflash CLI
    2. 5.2 Using Embedded Programming
    3. 5.3 Configuration of the UART
    4. 5.4 UART Hardware Connection Using the FTDI Emulation Board
  7. 6Over-the-Air Programming
  8. 7Production Line RF Testing
    1. 7.1 Testing Software Options
      1. 7.1.1 MCU-Controlled RF Testing
      2. 7.1.2 Testing With an Access Point
  9. 8Revision History

MCU-Controlled RF Testing

SimpleLink™ API functions are available that can put the CC313x device into modes used for RF testing. This allows for:

  • Transmission of packets at specified channels, modulations, and so forth.
  • Receipt of packets while gathering statistics for RSSI, modulation, and so forth.
  • Carrier wave transmission

For comprehensive information about the SimpleLink™ API for transceiver mode, see Chapter 13 in the SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor.