SWRA770 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Overview
  5. 2Running the Bluetooth Code
  6. 3Demo Application
    1. 3.1 Device 1 (Host/HID Host) Setup on the Demo Application
    2. 3.2 Device 2 (Client/HID Device Setup on the Demo Application
    3. 3.3 Initiating Connection from the HID Host
    4. 3.4 Initiating Connection from HID Device
    5. 3.5 Communication Between Host and Device
  7. 4Application Commands
  8. 5Gap Commands
    1. 5.1  Help (DisplayHelp)
    2. 5.2  Inquiry
    3. 5.3  Display Inquiry List
    4. 5.4  Pair
    5. 5.5  End Pairing
    6. 5.6  PIN Code Response
    7. 5.7  Pass Key Response
    8. 5.8  User Confirmation Response
    9. 5.9  Set Discoverability Mode
    10. 5.10 Set Connectability Mode
    11. 5.11 Set Pairability Mode
    12. 5.12 Change Simple Pairing Parameters
    13. 5.13 Get Local Address
    14. 5.14 Set Local Name
    15. 5.15 Get Local Name
    16. 5.16 Set Class of Device
    17. 5.17 Get Class of Device
    18. 5.18 Get Remote Name
  9. 6Human Interface Demo Profile
    1. 6.1 Host
      1. 6.1.1  Connect Remote HID Device
      2. 6.1.2  Close Connection
      3. 6.1.3  Control Request
      4. 6.1.4  Get Report Request
      5. 6.1.5  Set Report Request
      6. 6.1.6  Get Protocol Request
      7. 6.1.7  Set Protocol Request
      8. 6.1.8  Get Idle Request
      9. 6.1.9  Set Idle Request
      10. 6.1.10 Data Write
    2. 6.2 Client
      1. 6.2.1 Get Report Response
      2. 6.2.2 Set Report Response
      3. 6.2.3 Get Protocol Response
      4. 6.2.4 Set Protocol Response
      5. 6.2.5 Get Idle Response
      6. 6.2.6 Set Idle Response
  10. 7References
  11. 8Revision History

Change Simple Pairing Parameters

Description

The ChangeSimplePairingParameters command is responsible for changing the Secure Simple Pairing Parameters that are exchanged during the Pairing procedure when Secure SimplePairing (Security Level 4) is used. This function returns zero on a successful execution and a negative value on all errors. A Bluetooth Stack ID must exist before attempting to call this function. The IOCapability and MITMProtection values are stored in static global variables which are used for Secure Simple Pairing.

Parameters

This command requires two parameters which are the I/O Capability and the MITM Requirement. The first parameter must be specified as 0 (for Display Only), 1 (for Display Yes/No), 2(for Keyboard Only), or 3 (for No Input/Output). The second parameter must be specified as 0 (for No MITM) or 1 (for MITM required).

Command Call Examples

  • "ChangeSimplePairingParameters 3 0" Attempts to set the I/O Capability to No Input/Output and turns off MITM Protection.
  • "ChangeSimplePairingParameters 2 1" Attempts to set the I/O Capability to Keyboard Only and activates MITM Protection.
  • "ChangeSimplePairingParameters 1 1" Attempts to set the I/O Capability to Display Yes/No and activates MITM Protection.

Possible Return Values

  • (0) Successfully Pairing Parameters Change
  • (-6) INVALID_PARAMETERS_ERROR
  • (-8) INVALID_STACK_ID_ERROR