SWRA770 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Overview
  5. 2Running the Bluetooth Code
  6. 3Demo Application
    1. 3.1 Device 1 (Host/HID Host) Setup on the Demo Application
    2. 3.2 Device 2 (Client/HID Device Setup on the Demo Application
    3. 3.3 Initiating Connection from the HID Host
    4. 3.4 Initiating Connection from HID Device
    5. 3.5 Communication Between Host and Device
  7. 4Application Commands
  8. 5Gap Commands
    1. 5.1  Help (DisplayHelp)
    2. 5.2  Inquiry
    3. 5.3  Display Inquiry List
    4. 5.4  Pair
    5. 5.5  End Pairing
    6. 5.6  PIN Code Response
    7. 5.7  Pass Key Response
    8. 5.8  User Confirmation Response
    9. 5.9  Set Discoverability Mode
    10. 5.10 Set Connectability Mode
    11. 5.11 Set Pairability Mode
    12. 5.12 Change Simple Pairing Parameters
    13. 5.13 Get Local Address
    14. 5.14 Set Local Name
    15. 5.15 Get Local Name
    16. 5.16 Set Class of Device
    17. 5.17 Get Class of Device
    18. 5.18 Get Remote Name
  9. 6Human Interface Demo Profile
    1. 6.1 Host
      1. 6.1.1  Connect Remote HID Device
      2. 6.1.2  Close Connection
      3. 6.1.3  Control Request
      4. 6.1.4  Get Report Request
      5. 6.1.5  Set Report Request
      6. 6.1.6  Get Protocol Request
      7. 6.1.7  Set Protocol Request
      8. 6.1.8  Get Idle Request
      9. 6.1.9  Set Idle Request
      10. 6.1.10 Data Write
    2. 6.2 Client
      1. 6.2.1 Get Report Response
      2. 6.2.2 Set Report Response
      3. 6.2.3 Get Protocol Response
      4. 6.2.4 Set Protocol Response
      5. 6.2.5 Get Idle Response
      6. 6.2.6 Set Idle Response
  10. 7References
  11. 8Revision History

Gap Commands

The Generic Access Profile defines standard procedures related to the discovery and connection of Bluetooth devices. This defines modes of operation that are generic to all devices and allows for procedures which use those modes to decide how a Device can interact with other Bluetooth devices. Discoverability, Connectability, Pairability, Bondable Modes, and Security Modes can all be changed using Generic Access Profile procedures. All of these modes affect the interaction two devices can have with one another. GAP also defines the procedures for how to bond two Bluetooth devices.