SWRU359F September 2015 – December 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
No. | Name | Type | Description |
---|---|---|---|
1 | SLOW_CLK | I | Slow clock input |
2 | GND | G | Ground |
3 | GND | G | Ground |
4 | WL_EN | I | WLAN Enable |
5 | VBAT | P | Power supply input |
6 | GND | G | Ground |
7 | VBAT | P | Power supply input |
8 | VIO | P | Power supply input for I/O pin |
9 | GND | G | Ground |
10 | N.C. | No connection | |
11 | WL_RS232_TX | O | WLAN tool RS232 output |
12 | N.C. | No connection | |
13 | WL_RS232_RX | I | WLAN tool RS232 input |
14 | N.C. | No connection | |
15 | WL_UART_DBG | O | WLAN Logger output |
16 | N.C. | No connection | |
17 | N.C. | No connection | |
18 | GND | G | Ground |
19 | GND | G | Ground |
20 | SDIO_CLK | I | WLAN SDIO clock |
21 | N.C. | No connection | |
22 | GND | G | Ground |
23 | N.C. | No connection | |
24 | SDIO_CMD | I/O | WLAN SDIO command |
25 | N.C. | No connection | |
26 | SDIO_D0 | I/O | WLAN SDIO data bit 0 |
27 | N.C. | No connection | |
28 | SDIO_D1 | I/O | WLAN SDIO data bit 1 |
29 | N.C. | No connection | |
30 | SDIO_D2 | I/O | WLAN SDIO data bit 2 |
31 | N.C. | No connection | |
32 | SDIO_D3 | I/O | WLAN SDIO data bit 3 |
33 | N.C. | No connection | |
34 | WLAN_IRQ | O | WLAN SDIO interrupt out |
35 | N.C. | No connection | |
36 | N.C. | No connection | |
37 | GND | G | Ground |
38 | N.C. | No connection | |
39 | N.C. | No connection | |
40 | N.C. | No connection | |
41 | N.C. | No connection | |
42 | GND | G | Ground |
43 | N.C. | No connection | |
44 | N.C. | No connection | |
45 | N.C. | No connection | |
46 | N.C. | No connection | |
47 | GND | G | Ground |
48 | N.C. | No connection | |
49 | N.C. | No connection | |
50 | N.C. | No connection | |
51 | N.C. | No connection | |
52 | PCM_IF_CLK | I/O | Bluetooth PCM clock input or output |
53 | N.C. | No connection | |
54 | PCM_IF_FSYNC | I/O | Bluetooth PCM frame sync input or output |
55 | N.C. | No connection | |
56 | PCM_IF_DIN | I | Bluetooth PCM data input |
57 | N.C. | No connection | |
58 | PCM_IF_DOUT | O | Bluetooth PCM data output |
59 | N.C. | No connection | |
60 | GND | G | Ground |
61 | N.C. | No connection | |
62 | N.C. | No connection | |
63 | GND | G | Ground |
64 | GND | G | Ground |
65 | N.C. | No connection | |
66 | BT_UART_IF_TX | O | Bluetooth HCI UART transmit output |
67 | N.C. | No connection | |
68 | BT_UART_IF_RX | I | Bluetooth HCI UART receive input |
69 | N.C. | No connection | |
70 | BT_UART_IF_CTS | I | Bluetooth HCI UART Clear to Send input |
71 | N.C. | No connection | |
72 | BT_UART_IF_RTS | O | Bluetooth HCI UART Request to Send output |
73 | N.C. | No connection | |
74 | BT_FUNC1 | O | BT_HOST_WAKE_UP Signal to wake up the host from Bluetooth |
75 | N.C. | No connection | |
76 | BT_UART_DEBUG | O | Bluetooth Logger UART output |
77 | GND | G | Ground |
78 | GPIO9 | I/O | General-purpose I/O |
79 | N.C. | No connection | |
80 | N.C. | No connection | |
81 | N.C. | No connection | |
82 | N.C. | No connection | |
83 | GND | G | Ground |
84 | N.C. | No connection | |
85 | N.C. | No connection | |
86 | N.C. | No connection | |
87 | GND | G | Ground |
88 | N.C. | No connection | |
89 | BT_EN | I | Bluetooth Enable |
90 | N.C. | No connection | |
91 | N.C. | No connection | |
92 | GND | G | Ground |
93 | BT_FUNC2 | I | BT_WAKE_UP Bluetooth wakeup from host |
94 | N.C. | No connection | |
95 | GND | G | Ground |
96 | GPIO11 | I/O | General-purpose I/O |
97 | GND | G | Ground |
98 | GPIO12 | I/O | General-purpose I/O |
99 | N.C. | General-purpose I/O | |
100 | GPIO10 | I/O | General-purpose I/O |