SWRU576 January 2021 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD
By default, the WL18xx firmware is enabled to send any BA action frames to the host even while the host is suspended and the data filter will not block it. To remove the BA requests from being sent, the BA Filter in the WLCONF (that will remove the reception of BA Action Frames while suspend) can be configured.
core.conn.suspend_rx_ba_activity = 0x01
More on wlconf can be fount in "WiLink™ 8 Solutions WiLink8 - wlconf".