SWRU637 March 2025
The LP-EM-CC2340R53 contains a 10-pin debug connect (P4) that allows using an external JTAG Debug Probe in order to debug/program the device. The pinout information can be found in Table 2-2. For the pin 1 location please refer to Section 5 or the full set of reference design files.
| Pin Number | Pin Name | Pin Description |
|---|---|---|
| 1 | WMCU_VDD | VDD connection to WMCU device |
| 2 | WMCU_SWDIO | SWDIO connection to WMCU device |
| 3 | GND | Ground connection |
| 4 | WMCU_SWDCK | SWDCK connection to WMCU device |
| 5 | GND | Ground connection |
| 6 | NC | No connect |
| 7 | NC | No connect |
| 8 | NC | No connect |
| 9 | GND | Ground conneciton |
| 10 | WMCU_RESET | RESET connection to WMCU device |