SWRU637 March   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Energy Trace
    4. 2.4 Hardware and Debug Setup
      1. 2.4.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.4.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    5. 2.5 BoosterPack Connector Pinout
    6. 2.6 XDS110 Interface Connector
    7. 2.7 Debug Interface Connector
    8. 2.8 Jumper Information
    9. 2.9 Push Buttons
  9. 3Advanced use of the LaunchPad Hardware
    1. 3.1 External Antenna
    2. 3.2 XDS110 GPIOs
    3. 3.3 Reset Selection on BoosterPack Connector
    4. 3.4 I2C Pullup Resistors
  10. 4Software
    1. 4.1 Getting Started
    2. 4.2 Out of Box Demo
  11. 5Hardware Design Files
    1. 5.1 Reference Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Temperature Range

The LaunchPad is designed for operation from –25°C to +70°C. Note that other BoosterPack accessories and LaunchPads may have different temperature ranges and, when combined, these ranges will be limited by the most restrictive values. Also, when powering the LaunchPad from an external battery, keep the system within its specified temperature operating range.