TIDA029A july 2019 – june 2023 CC2640R2F-Q1 , CC2642R , CC2642R-Q1
In this setup, one layer of WaveX WX-A-010-12P RF absorbing material from ARC Technologies is attached on the TIDA-01632 board (on the opposite side from the incoming RF signal) shown in Figure 3-37 and Figure 3-38.
Figure 3-37 PCB + RF Absorbing Material Detached
Figure 3-38 PCB + RF Absorbing Material Attached
Figure 3-39 PCB + RF Absorbing Material Phase Difference Over Angle ResultsThe RF absorbing material alone does not improve the measurements and is not recommended for final implementation.