TIDT234 November   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency and Power Loss Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-up Sequence
    5. 3.5 Conducted EMI Performance

Dimensions

The board dimensions are 3 in × 2.8 in (76.2 mm × 71.1 mm). The actual solution size is approximately
0.189 in × 0.378 in (4.8 mm × 9.6 mm) for RevA and 0.189 in × 0.343 in (4.8 mm × 8.7 mm) for RevB.