TIDT377 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Thermal Images
    3. 2.3 Bode Plots
      1. 2.3.1 Bode Plot With Battery
        1. 2.3.1.1 Bode Plot With Battery During Recharging Phase (Constant Current)
        2. 2.3.1.2 Bode Plot With Battery at Constant Battery Voltage
      2. 2.3.2 Bode Plot With Electronic Load
  7. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Transistor Q2 Drain to Source
        1. 3.1.1.1 9-V Input Voltage
        2. 3.1.1.2 36-V Input Voltage
      2. 3.1.2 Transistor Q1 Source to Drain
        1. 3.1.2.1 9-V Input Voltage
        2. 3.1.2.2 36-V Input Voltage
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
    5. 3.5 Shutdown Sequence

Bode Plot With Battery During Recharging Phase (Constant Current)

For this measurement the battery did not reach the charge voltage; therefore, the SEPIC converter runs in constant-current mode. VIN was set to 15 V, 18 V, and 26 V. Charge current is 1 A, while the battery voltage was 25 V. The line with dots in Figure 2-3 refers to VIN = 24 V

GUID-20231206-SS0I-9HQD-M3NT-KM74JGBBLHH0-low.png Figure 2-3 Bode Plot With Battery During Recharging Phase