TIDT377 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Thermal Images
    3. 2.3 Bode Plots
      1. 2.3.1 Bode Plot With Battery
        1. 2.3.1.1 Bode Plot With Battery During Recharging Phase (Constant Current)
        2. 2.3.1.2 Bode Plot With Battery at Constant Battery Voltage
      2. 2.3.2 Bode Plot With Electronic Load
  7. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Transistor Q2 Drain to Source
        1. 3.1.1.1 9-V Input Voltage
        2. 3.1.1.2 36-V Input Voltage
      2. 3.1.2 Transistor Q1 Source to Drain
        1. 3.1.2.1 9-V Input Voltage
        2. 3.1.2.2 36-V Input Voltage
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
    5. 3.5 Shutdown Sequence

Start-Up Sequence

Start-up behavior is shown in the following figure.

GUID-20231206-SS0I-NMWJ-XDTB-9GZTJFQNB1Q9-low.png

Input Voltage

5 V / div

Output Voltage

10 V / div

10 ms / div

20-MHz bandwidth

Figure 3-7 Start-up With 12-V Input Voltage