TIDT377 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Thermal Images
    3. 2.3 Bode Plots
      1. 2.3.1 Bode Plot With Battery
        1. 2.3.1.1 Bode Plot With Battery During Recharging Phase (Constant Current)
        2. 2.3.1.2 Bode Plot With Battery at Constant Battery Voltage
      2. 2.3.2 Bode Plot With Electronic Load
  7. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Transistor Q2 Drain to Source
        1. 3.1.1.1 9-V Input Voltage
        2. 3.1.1.2 36-V Input Voltage
      2. 3.1.2 Transistor Q1 Source to Drain
        1. 3.1.2.1 9-V Input Voltage
        2. 3.1.2.2 36-V Input Voltage
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
    5. 3.5 Shutdown Sequence

Features

  • Can be used as battery charger or standard power supply
  • Synchronous SEPIC topology with external high-side field-effect transistors (FETs) and low-side FETs
  • Constant charging current: adjustable in the range 0 A to 2 A
  • Constant supply voltage : adjustable in the range 8 V to 28 V
  • ±2% charging voltage accuracy and ±2.5% charging current accuracy
  • Selectable Forced PWM Mode or Diode Emulation Mode for efficiency improvement at light load