TIDUDO6B May 2019 – October 2020
The following software tools were used to test and obtain the results for this TI reference design:
The following instructions assume that CCS, SIMPLELINK-CC2640R2-SDK, LabVIEW and JAVA are installed on the PC. Download the LabVIEW application setup (zip file) from the TIDA-01580 product page. This setup installs the firmware containing four project folders (two for the transmit section and two for the receive section) and the LabView application folder containing executable file and source files.