TIDUF70 April 2024
The DAC39RF10-SEP is a radiation tolerant RF sampling DAC. The DAC39RF10-SEP supports a sampling rate up to 10.24GSPS. The DAC39RF10-SEP operates in a variety of JESD204B/C modes supporting wide instantaneous bandwidth up to 10GHz and wide freqeuncy of operation up to 10GHz. The device boasts very low phase noise performance. On-chip DDS function facilitates generating a CW tone without the need for an FPGA pattern generator.