DLPS013H April 2010 – December 2024 DLP5500
PRODUCTION DATA
| PARAMETER(1) | CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Window material designation | Corning Eagle XG | ||||
| Window refractive index | at wavelength 546.1nm | 1.5119 | |||
| Window aperture | See (2) | ||||
| Illumination overfill | Refer to Section 7.5.4 section | ||||
| Window transmittance, single–pass through both surfaces and glass (3) | At wavelength 405nm. Applies to 0° and 24° AOI only | 95% | |||
| Minimum within the wavelength range 420nm to 680nm. Applies to all angles 0° to 30° AOI | 97% | ||||
| Average over the wavelength range 420nm to 680nm. Applies to all angles 30° to 45° AOI | 97% |