DLPS013H April 2010 – December 2024 DLP5500
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| ELECTRICAL | |||||
| VCC | Voltage applied to VCC(2)(3) | –0.5 | 4 | V | |
| VCCI | Voltage applied to VCCI(2)(3) | –0.5 | 4 | V | |
| Delta supply voltage |VCC – VCCI|(4) | 0.3 | V | |||
| |VID| | Maximum differential voltage, Damage can occur to internal resistor if exceeded, See Figure 6-6 | 700 | mV | ||
| VCC2 | Voltage applied to VOFFSET(2)(3)(4) | –0.5 | 8 | V | |
| VMBRST | Voltage applied to MBRST[0:15] Input Pins | –28 | 28 | V | |
| Voltage applied to all other pins(2) | –0.5 | VCC + 0.3 | V | ||
| IOH | Current required from a high-level output | VOH = 2.4 V | –20 | mA | |
| IOL | Current required from a low-level output | VOL = 0.4 V | 15 | mA | |
| ENVIRONMENTAL | |||||
| TCASE | Case temperature: operational (5) (6) | –20 | 90 | °C | |
| Case temperature: non–operational (6) | –40 | 90 | °C | ||
| Dew Point (Operating and non-Operating) | 81 | °C | |||