DLPS033E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
DLP9500UV is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500UV can be used to modulate the amplitude, direction, and/or phase of incoming light.
The DLP95000UV chipset is a new digital micromirror device (DMD) addition to the DLP®Discovery™ 4100 platform, which enables high resolution and high-performance spatial light modulation beyond the visible spectrum into the UVA spectrum (363nm to 420nm). The DLP9500UV DMD is designed with a special window that is optimized for UV transmission.
The DLP9500UV is the 0.95 1080p DMD, with a hermetic package, that is sold with a dedicated DLPC410 controller required for high-speed pattern rates of >23000Hz (1-bit binary) and >1700Hz (8-bit gray), one unit DLPR410 (DLP Discovery 4100 Configuration PROM), and two units DLPA200 (DMD micromirror drivers). Refer to the DLPC410, DLPA200, DLPR410, and DLP9500UV Functional Block Diagram.
Reliable function and operation of the DLP9500UV requires that it be used in conjunction with the other components of the chipset. A dedicated chipset provides developers with easier access to the DMD as well as high-speed, independent micromirror control.
DLP9500UV is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500UV can be used to modulate the amplitude, direction, and/or phase of incoming light.
| PART NUMBER | PACKAGE | PACKAGE SIZE |
|---|---|---|
| DLP9500UV | LCCC (355) | 42.16mm × 42.16mm x 7.00 mm |