DLPS190C September 2020 – January 2025 DLP471NE
PRODUCTION DATA
The DLP471NE DMD is part of a chipset that is controlled by the DLPC7540 display controller in conjunction with the TPS65145 PMIC and the DLPA100 power and motor controller. These guidelines are targeted at designing a PCB board with the DLP471NE DMD. The DMD board is a high-speed multi-layer PCB, with primarily high-speed digital logic including double data rate 3.2Gbps and 250Mbps differential data buses run to the DMD. TI recommends that full or mini power planes are used for VOFFSET, VRESET, and VBIAS. Solid planes are required for ground (VSS). The target impedance for the PCB is 50Ω ±10% with exceptions listed in Table 9-1. TI recommends a 10 layer stack-up as described in Table 9-2. TI recommends manufacturing the PCB with a high quality FR-4 material.