DLPS190C September 2020 – January 2025 DLP471NE
PRODUCTION DATA
Operational DMD temperature and landed duty cycle interact to affect DMD useful life, and this interaction can be exploited to reduce the impact that an asymmetrical landed duty cycle has on the DMD useful life. This is quantified in the derating curve shown in the Recommended Operating Conditions. The importance of this curve is that:
In practice, this curve specifies the maximum operating DMD temperature for a given long-term average landed duty cycle.