DLPS190C September 2020 – January 2025 DLP471NE
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| SUPPLY VOLTAGES(1)(2) | |||||
| VDD | Supply voltage for LVCMOS core logic and low speed interface (LSIF) | 1.71 | 1.8 | 1.95 | V |
| VDDA | Supply voltage for high speed serial interface (HSSI) receivers | 1.71 | 1.8 | 1.95 | V |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode(3) | 9.5 | 10 | 10.5 | V |
| VBIAS | Supply voltage for micromirror electrode | 17.5 | 18 | 18.5 | V |
| VRESET | Supply voltage for micromirror electrode | –14.5 | –14 | –13.5 | V |
| | VDDA – VDD | | Supply voltage delta, absolute value(4) | 0.3 | V | ||
| | VBIAS – VOFFSET | | Supply voltage delta, absolute value(5) | 10.5 | V | ||
| | VBIAS – VRESET | | Supply voltage delta, absolute value | 33 | V | ||
| LVCMOS INPUT | |||||
| VIH | High level input voltage(6) | 0.7 × VDD | V | ||
| VIL | Low level input voltage(6) | 0.3 × VDD | V | ||
| LOW SPEED SERIAL INTERFACE (LSIF) | |||||
| fCLOCK | LSIF clock frequency (LS_CLK)(7) | 108 | 120 | 130 | MHz |
| DCDIN | LSIF duty cycle distortion (LS_CLK) | 44% | 56% | ||
| | VID | | LSIF differential input voltage magnitude(7) | 150 | 350 | 440 | mV |
| VLVDS | LSIF voltage(7) | 575 | 1520 | mV | |
| VCM | Common mode voltage(7) | 700 | 900 | 1300 | mV |
| ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω |
| ZIN | Internal differential termination resistance | 80 | 100 | 120 | Ω |
| HIGH SPEED SERIAL INTERFACE (HSSI) | |||||
| fCLOCK | HSSI clock frequency (DCLK)(8) | 1.2 | 1.6 | GHz | |
| DCDIN | HSSI duty cycle distortion (DCLK) | 44% | 50% | 56% | |
| | VID | Data | HSSI differential input voltage magnitude data lane(8) | 100 | 600 | mV | |
| | VID | CLK | HSSI differential input voltage magnitude Clock lane(8) | 295 | 600 | mV | |
| VCMDC Data | Input common mode voltage (DC) data lane(8) | 200 | 600 | 800 | mV |
| VCMDC CLK | Input common mode voltage (DC) Clk lane(8) | 200 | 600 | 800 | mV |
| VCMACp-p | AC peak to peak (ripple) on common mode voltage of data lane and Clock lane(8) | 100 | mV | ||
| ZLINE | Line differential impedance (PWB/trace) | 100 | Ω | ||
| ZIN | Internal differential termination resistance (RXterm) | 80 | 100 | 120 | Ω |
| ENVIRONMENTAL | |||||
| TARRAY | Array temperature, long–term operational(9)(10)(12) | 10 | 40 to 70 (11) | °C | |
| Array temperature, short-term operational, 500-hour max(10)(13) | 0 | 10 | °C | ||
| TWINDOW | Window temperature, operational(14)(18) | 85 | °C | ||
| |TDELTA| | Absolute temperature delta between any point on the window edge and the ceramic test point TP1(15) | 14 | °C | ||
| TDP-AVG | Average dew point temperature (non–condensing)(16) | 28 | °C | ||
| TDP-ELR | Elevated dew point temperature range (non-condensing)(17) | 28 | 36 | °C | |
| CTELR | Cumulative time in elevated dew point temperature range | 24 | months | ||
| ILLθ | Illumination marginal ray angle(18) | 55 | degrees | ||
| SOLID STATE ILLUMINATION | |||||
| ILLUV | Illumination power at wavelengths < 410nm(9)(20) | 10 | mW/cm2 | ||
| ILLVIS | Illumination power at wavelengths ≥ 410nm and ≤ 800nm(19)(20) | 44.9 | W/cm2 | ||
| ILLIR | Illumination power at wavelengths > 800nm(20) | 10 | mW/cm2 | ||
| ILLBLU | Illumination power at wavelengths ≥ 410nm and ≤ 475nm(19)(20) | 14.3 | W/cm2 | ||
| ILLBLU1 | Illumination power at wavelengths ≥ 410nm and ≤ 440nm(19)(20) | 2.3 | W/cm2 | ||
| LAMP ILLUMINATION | |||||
| ILLUV | Illumination power at wavelengths < 395nm(9)(20) | 2.0 | mW/cm2 | ||
| ILLVIS | Illumination power at wavelengths ≥ 395nm and ≤ 800nm(19)(20) | 36.8 | W/cm2 | ||
| ILLIR | Illumination power at wavelengths > 800nm(20) | 10 | mW/cm2 | ||
Figure 5-1 Maximum Recommended Array
Temperature—Derating Curve