DLPS271 April 2024 DLPC7530
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| tRAMP-UP | Power supply ramp-up time(1) (Figure 5-5) | Power supply ramp for each supply Ramp-up time: TOV × 10% to TOV × 90% TOV = Typical Operational Voltage |
0.01 | 10 | ms |
| tRAMP-UP-TOTAL | Total power supply ramp-up time(1) | Total time within which the
1.15V,
1.8V,
1.21V,
and
3.3V
supplies must complete their ramp-up from the start of the
1.15V
ramp-up. Ramp-up time: TOV × 10% to TOV × 90% TOV = typical operational voltage |
100 | ms | |
| tRAMP-DOWN | Power supply ramp-down time(1) (Figure 5-5, Figure 5-6) | Power supply ramp for each supply Ramp-down time: TOV × 90% to TOV × 10% TOV = typical operational voltage |
0 | 100 | ms |
| tRAMP-DOWN-TOTAL | Total power supply ramp-down time(1) | Total time within which the
1.15V,
1.8V,
1.21V,
and
3.3V
supplies must complete their ramp-down from the start of the
3.3V
ramp-up. Ramp-down time: TOV × 90% to TOV × 10% TOV = typical operational voltage |
100 | ms | |
| tRUSD18 | 1.8V supply ramp-up start delay(2) (Figure 5-6) | Delay from 1.15V supply ramp start to 1.8V supply ramp start | See(3) | ms | |
| tRUSD33 | 3.3V supply ramp-up start delay (2) (Figure 5-6) | Delay from 1.15V supply ramp start to 3.3V supply ramp start | 10 | 50 | ms |
| tRUSD12 | 1.21V supply ramp-up start delay, (2) (Figure 5-6) | Delay from 1.8V supply ramp start to 1.21V supply ramp start | See(4) | ms | |
| tRDSD18 | 1.8V supply ramp-down start delay, (2) (Figure 5-6) | Delay from 1.21V supply ramp start to 1.8V supply ramp start | See(5) | ms | |
| tRDSD115 | 1.15V supply ramp-down start delay, (2) (Figure 5-6) | Delay from 3.3V supply ramp start to 1.15V supply ramp start | See(8) | ||
| tEW | Early warning time (Figure 5-8) | PWRGOOD goes inactive low (as an early warning) prior to any power supply voltage going below the controller specification | 500 | µs | |
| tPH | Power hold time (Figure 5-8) | POSENSE remains active after PWRGOOD is disabled. | 500(9) | µs | |
| tw1 | Pulse duration, in-active low, PWRGOOD (Figure 5-7) | PWRGOOD inactive time while POSENSE is active 50% to 50% reference points (signal) |
4 | 1000(6) | µs |
| tt1 | Transition time, PWRGOOD tt1 = tƒ1 and tr1 (Figure 5-7) |
Rise and Fall time for PWRGOOD 20% to 80% reference points (signal) |
625 | µs | |
| tw2 | Pulse duration, in-active low, POSENSE (Figure 5-8) | POSENCE inactive time while PWRGOOD is inactive 50% to 50% reference points (signal) |
100 | ms | |
| tt2 | Transition time, POSENSE tt1 = tƒ1 and tr1 (Figure 5-8) |
Rise and Fall time for POSENSE (7) 20% to 80% reference points (signal) |
25 | µs | |
| tPSD | PWRGOOD start delay (Figure 5-7) | Time after rising edge of POSENSE before PWRGOOD effects DLPC7530 operation | 51.5 | 60 | ms |
| tPROJ_ON | PROJ_ON fall time delay to PWRGOOD (Figure 5-8) | Fall Delay PROJ_ON 80% to PWRGOOD 80% fall time start |
10 | ms | |
| tREFCLKA | Time to stable REFCLKA (Figure 5-7) | Time to stable REFLCKA before POSENSE | See(10) | ||
Figure 5-5 Power
Supply Ramp Time
Figure 5-7 Power Up
Timing