DLPS271 April   2024 DLPC7530

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Electrical Characteristics
    6. 5.6  Pin Electrical Characteristics
    7. 5.7  DMD HSSI Electrical Characteristics
    8. 5.8  DMD Low-Speed LVDS Electrical Characteristics
    9. 5.9  V-by-One Interface Electrical Characteristics
    10. 5.10 FPD-Link LVDS Electrical Characteristics
    11. 5.11 USB Electrical Characteristics
    12. 5.12 System Oscillator Timing Requirements
    13. 5.13 Power Supply and Reset Timing Requirements
    14. 5.14 DMD HSSI Timing Requirements
    15. 5.15 DMD Low-Speed LVDS Timing Requirements
    16. 5.16 V-by-One Interface General Timing Requirements
    17. 5.17 FPD-Link Interface General Timing Requirements
    18. 5.18 Parallel Interface General Timing Requirements
    19. 5.19 Source Frame Timing Requirements
    20. 5.20 Synchronous Serial Port Interface Timing Requirements
    21. 5.21 Controller and Target I2C Interface Timing Requirements
    22. 5.22 Programmable Output Clock Timing Requirements
    23. 5.23 JTAG Boundary Scan Interface Timing Requirements (Debug Only)
    24. 5.24 JTAG ARM Multi-Ice Interface Timing Requirements (Debug Only)
    25. 5.25 Multi-Trace ETM Interface Timing Requirements
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Sources
      2. 6.3.2 Processing Delays
      3. 6.3.3 Parallel Interface
      4. 6.3.4 FPD-Link Interface
      5. 6.3.5 V-by-One Interface
      6. 6.3.6 DMD (HSSI) Interface
      7. 6.3.7 Program Memory Flash Interface
      8. 6.3.8 GPIO Supported Functionality
      9. 6.3.9 Debug Support
    4. 6.4 Device Operational Modes
      1. 6.4.1 Standby Mode
      2. 6.4.2 Active Mode
        1. 6.4.2.1 Normal Configuration
        2. 6.4.2.2 Low Latency Configuration
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
  9. 8 Power Supply Recommendations
    1. 8.1 Power Supply Management
    2. 8.2 Hot Plug Usage
    3. 8.3 Power Supplies for Unused Input Source Interfaces
    4. 8.4 Power Supplies
      1. 8.4.1 1.15-V Power Supplies
      2. 8.4.2 1.21V Power Supply
      3. 8.4.3 1.8-V Power Supplies
      4. 8.4.4 3.3-V Power Supplies
  10. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1  General Layout Guidelines
      2. 9.1.2  Power Supply Layout Guidelines
      3. 9.1.3  Layout Guidelines for Internal Controller PLL Power
      4. 9.1.4  Layout Guideline for DLPC7530 Reference Clock
        1. 9.1.4.1 Recommended Crystal Oscillator Configuration
      5. 9.1.5  V-by-One Interface Layout Considerations
      6. 9.1.6  FPD-Link Interface Layout Considerations
      7. 9.1.7  USB Interface Layout Considerations
      8. 9.1.8  DMD Interface Layout Considerations
      9. 9.1.9  General Handling Guidelines for Unused CMOS-Type Pins
      10. 9.1.10 Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
    2. 9.2 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Device Nomenclature
        1. 10.1.2.1 Device Markings
        2. 10.1.2.2 Package Data
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
      1. 10.6.1 Video Timing Parameter Definitions
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     92

Parallel Interface

The DLPC7530 Controller supports a single 30-bit parallel interface which complies with standard graphics interface protocol, which includes a vertical sync signal (VSYNC), horizontal sync signal (HSYNC), data valid signal (DATEN), a 30-bit data bus (PDATA_xy), and a pixel clock (PCLK). The polarity of both syncs is programmable. Parallel Interface General Timing Requirements shows the relationship between these signals. For data sources with fewer than 10 bits/component, data must be MSB justified per component.

Note:

The input pins for FPD Ports A and B are shared by the Parallel Port. These pins can be used for FPD operation or Parallel Port operation, based on product configuration. It is not possible to switch between these two interface configurations during normal operation. Pins for FPD Port C are reserved for Parallel Port use, and can only be used when Parallel Port operation is configured

VSYNC must remain active at all times when the parallel port is in use. If VSYNC is lost, the DMD must be transitioned to a safe state. When the system detects a VSYNC loss, it switches to a test pattern or splash image as specified in flash by the Host.

The parallel port interface supports limited inter-channel remapping (specified in flash) that can help with board layout as needed. The inter-channel remapping allows the full data bus for channel A (PDATA_Ax), B (PDATA_Bx), or C (PDATA_Cx) to be remapped to either of the other two data channels. Each input channel can only be mapped to one unique destination channel. The typical mapping is shown in Figure 6-2. An example of an alternate mapping is shown in Figure 6-3. Parallel port channel remapping is specific to parallel port operation only, and is not applicable to FPD operation.

DLPC7530 Standard
                    Parallel Port Channel Mapping Figure 6-2 Standard Parallel Port Channel Mapping
DLPC7530 Example
                    of Alternate Parallel Port Channel Mapping Figure 6-3 Example of Alternate Parallel Port Channel Mapping