Two high-efficiency buck converters to
generate the DLPC84xx and DMD supply
One high-efficiency, 8-bit programmable
buck converter for fan driver application or general power supply. General purpose buck2
(PWR6) is currently supported.
Two LDOs supplying auxiliary
voltages
Analog MUX for measuring internal and
external nodes such as a thermistor and reference levels
Monitoring/protections: thermal shutdown,
hot die, and undervoltage lockout (UVLO)