DLPS280 October 2024 DLPA3082
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage range | PWR_VIN, PWR1,2,3,4,6_VIN, VINA, DRST_VIN | 6 | 20 | V |
| PROJ_ON | –0.1 | 6 | ||
| PWR1,2,6_FB | –0.1 | 5 | ||
| ACMPR_REF, CH_SEL_0,1, SPI_CLK, SPI_MOSI, SPI_SS_Z | –0.1 | 3.6 | ||
| RLIM_BOT_K_1,2 | –0.1 | 0.1 | ||
| ACMPR_IN_1,2,3, LABB_IN_LABB | –0.1 | 1.5 | ||
| SPI_VIN | 1.7 | 3.6 | ||
| Ambient temperature range | 0 | 70 | °C | |
| Operating junction temperature | 0 | 120 | °C | |