The DLP Discovery 4100 Development Platform (D4100
Platform) typically refers to the combination of one DLPLCRC410EVM, one or two flexible PCB
cables, and one DMD EVM.
The DLPLCRC410EVM kit only includes the following:
- One DLPLCRC410EVM controller board
Not included in the DLPLCRC410EVM kit but needed
for operation are:
- One power supply: VOUT = 5V, IOUT = 6A
(required)
Not included, optional and only needed if
developing and downloading new APPSFPGA firmware:
- One Xilinx DLC9G programming cable
Note: The flexible PCB cables and DMD mounting mechanics (Type-A DMDs
only) are not included within the DLPLCRC410EVM kits. These components are included within
the specific DMD EVM that is paired with the DLPLCRC410EVM. To see what is included in each
DMD EVM kit, visit
Section 2.1 - Overview.
Figure 1-1 is a simplified block diagram of the D4100 platform.
The DLP Discovery 4100
EVM Controller Board of the DLPLCRC410EVM contains:
- DLPC410 DLP Digital Controller
- Provides input high speed 16/32/64 bit 2xLVDS data and control user
interface.
- Provides output data and control interface to the DMD and
DLPA200s.
- DLPR410 Configuration PROM
- Stores and provides configuration data for the DLPC410
controller.
- DLPA200 DMD Micromirror Driver
- Generates mirror clocking pulses (resets) for up to 16 DMD reset
blocks.
- Supports high reset frequencies.
- One required for DLP650LNIR, DLP7000, or DLP7000UV DMDs, and two
for DLP9500, DLP9500UV DMDs.
- 16/32/64-bit 400MHz 2xLVDS DLPC410 to DMD data interface
- 16 bits used for the DLP650LNIR DMD.
- 32 bits used for the DLP7000 and DLP7000UV DMDs.
- 64 bits used for the DLP9500 and DLP9500UV DMDs.
- 5V input power connector
- Onboard regulation of other power supplies included.
- Applications FPGA (APPSFPGA)
- Xilinx Virtex 5 (XC5VLX50) FPGA for user application pattern
generation and development opportunities.
- APPSFPGA Configuration PROM (XCF16P)
- Stores and provides configuration data for the APPSFPGA. User
programmable for future development.
- A 64-bit DDR2 SODIMM connector
- For end user development of image storage.
- A Cypress CY7C68013A USB controller
- Provides USB data and control interface (USB speeds can limit
pattern rates).
- Enabled end user development of USB interface.
- EXP Expansion Connectors
- Connect to external EXP interface compatible customer boards.
- Includes additional 2xLVDS pairs to support 64 bit 2xLVDS
connection through EXP connectors.
- Flash Memory (connected to APPSFPGA)
- Non-volatile storage for end user development.
- Various I/O connectors
- Mictor test connectors for logic analyzer connection.
- JTAG headers for device programming.
- GPIO connectors for general purpose digital I/O.