DLPU040D October 2016 – August 2026
These switches provide controls within the Applications FPGA which impact the DLPC410/DMD modes of operation. For a list of the functions for each switch, see Table 2-20.
| Switch Number | Effect |
|---|---|
| 1 | ON = Float (Park) all mirrors to the "flat" or "unbiased" state |
| 2 | ON = counter halt – this freezes the current test pattern on the DMD |
| 3 | ON = complement data – causes DLPC410 to complement all data received prior to sending to DMD |
| 4 | ON = north/south flip – causes the DLPC410 to reverse order of row loading, effectively flipping the image |
| 6 and 5 | Dictates the type of reset being used (where switch 6 is the MSB and ON = 1):
|
| 7 | ON = Row Address Mode |
| 8 | ON = Watchdog Timer Enable, disables other resets |