DLPU062B March 2018 – January 2024 DLPC3437
Table 3-90 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Manual Actuator Offset (LSByte) |
| Byte 2 | Manual Actuator Offset (MSByte) |
| MSB | Byte 4 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| Bit | Type | Description |
|---|---|---|
| 7:4 | R | Reserved |
| 3:0 | W |
Manual Actuator Offset |
This Actuator Manual Offset is presented in fixed point format (1 = 00.0078130)
Valid values of Actuator Manual Offset is 0 – 31.9921875.