DLPU062B March 2018 – January 2024 DLPC3437
Table 3-133 describes the return parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:4) | Reserved |
| b(3:0) | Controller device ID |
The controller device ID are decoded using Table 3-134.
| Controller Device ID | Device Number | Application |
|---|---|---|
| 09h | DLPC3437 | Standalone (SD) |
Unused controller device ID values are reserved.