DLPU097A November 2019 – October 2025 DLP5534-Q1 , DLPC230-Q1 , DLPC231-Q1 , TPS99000-Q1
The DLP5534PROJQ1 Evaluation Module (EVM) is a complete electronic and optical 405 nm projector utilizing the DLP5534-Q1 chipset. The DLP5534-Q1 chipset consists of the DLP5534-Q1, the DLPC230-Q1, and the TPS99000-Q1. Electronics with the DLP5534-Q1 chipset is combined with illumination and projection optics and a 405 nm LED to make an automotive grade projector for applications such as transparent window display utilizing phosphor film(s) embedded in a window.
The DLP5534PROJQ1 EVM is not a production design. It is intended for evaluation only.
![]() |
This design incorporates HDMI® technology. |